
24915850VM01
SK 35 GAL 12T4-M01
SEMITOP 2, Wacker P12
24915850VM01
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 4 (Trench) |
| Country of origin | Italy |
| Current (A) | 35 A |
| Dimensions (LxWxH) | 41x28x12 |
| Features | Compact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)High short circuit capabilityTrench4 IGBT technologyCAL4F diode technologyV<sub>CE,sat</sub> with positive coefficientUL recognized, file no. E 63 532 |
| Housing | SEMITOP 2 |
| Product line | SEMITOP |
| Product Status | In Production |
| Technology | IGBT |
| Topology | Chopper/Booster |
| Type | SEMITOP 2 |
| Typical applications | InverterMotor drive |
| Variant | Wacker P12 |
| Variant Description | The SK 35 GAL 12T4-M01 is a 1200 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a silicone-based thermal paste with optimized thickness and honeycomb print, enhancing heat dissipation. |
| Variant Short Description | Module + Thermal Paste Wacker P12 |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.027 Kilogram |
| Net weight | 0.021 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |