
24914370
SK 35 BZ 16
SEMITOP 2
24914370
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Italy |
| Current (A) | 35 A |
| Dimensions (LxWxH) | 41x28x12 |
| Features | Compact designOne screw mountingHeat transfer and insulation through direct copper bonded aluminium oxide ceramic (DCB)Up to 1600V reverse voltageHigh surge currentsGlass passived diodes chips |
| Housing | SEMITOP 2 |
| Legacy part number | 24914370 |
| Product line | SEMITOP |
| Product Status | In Production |
| Surge current (A) | 270 A |
| Technology | Thyristor / Diode |
| Topology | Rectifier |
| Type | SEMITOP 2 |
| Typical applications | Field regulator |
| Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.025 Kilogram |
| Net weight | 0.019 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |