
24914960
SK 30 GD 066 ET
SEMITOP 3
24914960
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Italy |
| Current (A) | 30 A |
| Dimensions (LxWxH) | 55x31x12 |
| Features | Compact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)Trench IGBT technologyCAL technology FWDIntegrated NTC temperature sensor |
| Housing | SEMITOP 3 |
| Legacy part number | 24914960 |
| Product line | SEMITOP |
| Product Status | In Production |
| Technology | IGBT |
| Topology | Sixpack |
| Type | SEMITOP 3 |
| Typical applications | Inverter up to 10kVATyp. Motor power 4kW |
| Voltage (V) | 600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.038 Kilogram |
| Net weight | 0.029 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |