Semikron Danfoss logo

24914740

SK 30 GBB 066 T

SEMITOP 3

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)30 A
Voltage (V)600 V
TopologyH-Bridge
Product lineSEMITOP
HousingSEMITOP 3
Dimensions (LxWxH)55x31x12
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesCompact designOne scre mountingHeat transfer and isolation trough direct copper bonded aluminium oxide ceramic (DCB)Trench IGBT technologyCAL HD technology FWDIntegrated NTC temperature sensor
Typical applicationsSwitching (not for linear use)InverterSwitched mode power suppliesUPS
Legacy part number24914740

General specifications

Characteristic
Value
Gross weight0.039 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
Variants<a href="/products/p/sk-30-gbb-066-t-m01-24914740vm01">SK 30 GBB 066 T-M01</a><a href="/products/p/sk-30-gbb-066-t-m05-24914740vm05">SK 30 GBB 066 T-M05</a><a href="/products/p/sk-30-gbb-066-t-24914740">SK 30 GBB 066 T</a>