
24914080
SK 30 DTA 08
SEMITOP 3
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SEMITOP® Classic, All Power Modules, Bridge Rectifier Modules
24914080
Product specifications
Characteristic | Value |
|---|---|
| Product Status | Discontinued |
| Country of origin | Italy |
| Current (A) | 25 A |
| Voltage (V) | 800 V |
| Topology | Rectifier |
| Product line | SEMITOP |
| Housing | SEMITOP 3 |
| Dimensions (LxWxH) | 55x31x12 |
| Technology | Thyristor / Diode |
| Features | Compact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DBC)Glass passivated thyristor chipsReverse voltage up to 1600 VHigh surge currents |
| Typical applications | Soft startersLight controlTemperature control |
| Legacy part number | 24914080 |
| Surge current (A) | 900 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.039 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SK 30 DTA 08 is a 800 V Thyristor / Diode module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |