Semikron Danfoss logo

24912650

SK 30 DGDL 066 ET

SEMITOP 3

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)30 A
Voltage (V)600 V
TopologyCIB
Product lineSEMITOP
HousingSEMITOP 3
Dimensions (LxWxH)55x31x12
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesCompact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)Trench IGBT technologyCAL technology FWDIntegrated NTC temperature sensor
Typical applicationsInverter up to 10 kVATyp. motor power 4 kW
Legacy part number24912650

General specifications

Characteristic
Value
Gross weight0.038 Kilogram
Net weight0.029 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
Variants<a href="/products/p/sk-30-dgdl-066-et-m01-24912650vm01">SK 30 DGDL 066 ET-M01</a><a href="/products/p/sk-30-dgdl-066-et-24912650">SK 30 DGDL 066 ET</a>