
24308203
SK 25 WT 12
SEMITOP 2
24308203
Product specifications
Characteristic | Value |
|---|---|
| Current (A) | 29 A |
| Voltage (V) | 1200 V |
| Topology | Thyristor |
| Housing | SEMITOP 2 |
| Country of origin | Italy |
| Dimensions (LxWxH) | 41x28x12 |
| Features | Compact DesignOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DBC)Glass passived thyristor chipsUp to 1600V reverse voltageUL recognized, file no. E 63 532 |
| Legacy part number | 24308203 |
| Product line | SEMITOP |
| Product Status | In Production |
| Surge current (A) | 280 A |
| Technology | Thyristor / Diode |
| Typical applications | Soft startersLight control (studios, theaters...)Temperature control |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.027 Kilogram |
| Net weight | 0.021 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |