
24308200
SK 25 WT 08
SEMITOP 2
24308200
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 29 A |
| Voltage (V) | 800 V |
| Topology | Thyristor |
| Product line | SEMITOP |
| Housing | SEMITOP 2 |
| Dimensions (LxWxH) | 41x28x12 |
| Technology | Thyristor / Diode |
| Features | Compact DesignOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DBC)Glass passived thyristor chipsUp to 1600V reverse voltageUL recognized, file no. E 63 532 |
| Typical applications | Soft startersLight control (studios, theaters...)Temperature control |
| Legacy part number | 24308200 |
| Surge current (A) | 280 A |
| Variants | <a href="/products/p/sk-25-wt-08-m01-24308200vm01">SK 25 WT 08-M01</a><a href="/products/p/sk-25-wt-08-24308200">SK 25 WT 08</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.027 Kilogram |
| Net weight | 0.021 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |