
24302203
SK 25 KQ 12
SEMITOP 1
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SEMITOP® Classic, All Power Modules, Thyristor/Diode Modules
24302203
Product specifications
Characteristic | Value |
|---|---|
| Product Status | Discontinued |
| Country of origin | Italy |
| Current (A) | 29 A |
| Voltage (V) | 1200 V |
| Topology | Thyristor |
| Product line | SEMITOP |
| Housing | SEMITOP 1 |
| Dimensions (LxWxH) | 31x24x12 |
| Technology | Thyristor / Diode |
| Features | Soft startersLight control (studios, theaters...)Temperature control |
| Typical applications | Compact DesignOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DBC)Glass passived thyristor chipsUp to 1600V reverse voltageUL recognized, file no. E 63 532 |
| Legacy part number | 24302203 |
| Surge current (A) | 280 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.019 Kilogram |
| Net weight | 0.013 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SK 25 KQ 12 is a 1200 V Thyristor / Diode module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |