
24914890
SK 25 GB 12T4
SEMITOP 2
24914890
Product specifications
Characteristic | Value |
|---|---|
| Current (A) | 25 A |
| Voltage (V) | 1200 V |
| Topology | Half-Bridge |
| Housing | SEMITOP 2 |
| Chip technology | IGBT 4 (Trench) |
| Country of origin | Italy |
| Dimensions (LxWxH) | 41x28x12 |
| Features | One screw mounting moduleTrench4 IGBT technologyCAL4 technology FWD |
| Legacy part number | 24914890 |
| Product line | SEMITOP |
| Product Status | In Production |
| Technology | IGBT |
| Typical applications | Switching (not for linear use)InverterSwitched mode power suppliesUPS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.027 Kilogram |
| Net weight | 0.021 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |