
24409005
SK 20 NHMH 10
SEMITOP 2
24409005
Product specifications
Characteristic | Value |
|---|---|
| Current (A) | 21 A |
| Voltage (V) | 1000 V |
| Housing | SEMITOP 2 |
| Country of origin | Italy |
| Dimensions (LxWxH) | 41x28x12 |
| Legacy part number | 24409005 |
| Product line | SEMITOP |
| Product Status | In Production |
| Technology | Thyristor / Diode |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.027 Kilogram |
| Net weight | 0.021 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |