
24914410
SK 20 MLI 066
SEMITOP 3
24914410
Product specifications
Characteristic | Value |
|---|---|
| Current (A) | 20 A |
| Voltage (V) | 600 V |
| Topology | 3-Level |
| Housing | SEMITOP 3 |
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Italy |
| Dimensions (LxWxH) | 55x31x12 |
| Features | Compact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)Trench IGBT technologyCAL technology FWD |
| Legacy part number | 24914410 |
| Product line | SEMITOP |
| Product Status | In Production |
| Technology | IGBT |
| Typical applications | 3 Level InverterUPS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.03 Kilogram |
| Net weight | 0.021 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/sk-20-mli-066-m01-24914410vm01">SK 20 MLI 066-M01</a> |