
24919740
SK 151 GALE 07F3TUF
SEMITOP 3
24919740
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Italy |
| Current (A) | 150 A |
| Dimensions (LxWxH) | 55x31x12 |
| Features | Compact designOne screw mounting moduleOptimum heat transfer and isolation through direct copper bonding aluminium oxide ceramic (DBC)650V Fast IGBT technologyUltrafast switching free-wheeling diodeIntegrated NTC temperature sensorUL recognized, file no. E 63 532 |
| Housing | SEMITOP 3 |
| Legacy part number | 24919740 |
| Product line | SEMITOP |
| Product Status | In Production New |
| Technology | IGBT |
| Topology | Chopper/Booster |
| Type | SEMITOP 3 |
| Typical applications | Switching (not for linear use)InverterSwitch mode power supplyUPS |
| Voltage (V) | 650 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.039 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |