Semikron Danfoss logo

24913460

SK 150 MLI 066 T

SEMITOP 4

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)150 A
Voltage (V)600 V
Topology3-Level
Product lineSEMITOP
HousingSEMITOP 4
Dimensions (LxWxH)61x55x12
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesCompact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)Trench IGBT technologyCAL technology FWDIntegrated NTC temperature sensor
Typical applicationsMulti level inverter
Legacy part number24913460

General specifications

Characteristic
Value
Gross weight0.074 Kilogram
Net weight0.06 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
Variants<a href="/products/p/sk-150-mli-066-t-m01-24913460vm01">SK 150 MLI 066 T-M01</a><a href="/products/p/sk-150-mli-066-t-24913460">SK 150 MLI 066 T</a>