Semikron Danfoss logo

24302703VM05

SK 120 KQ 12-M05

SEMITOP 2, HPTP

Product specifications

Characteristic
Value
Country of originItaly
Current (A)134 A
Dimensions (LxWxH)41x28x12
FeaturesCompact DesignOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DBC)Glass passived thyristor chipsUp to 1600V reverse voltageUL recognized, file no. E 63 532
HousingSEMITOP 2
Product lineSEMITOP
Product StatusIn Production
Surge current (A)1800 A
TechnologyThyristor / Diode
TopologyThyristor
TypeSEMITOP 2
Typical applicationsSoft startersLight control (studios, theaters...)Temperature control
VariantHPTP
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.025 Kilogram
Net weight0.019 Kilogram
Proposition 65Cancer and Reproductive Harm