Semikron Danfoss logo

24919720

SK 120 GB 12F4 T

SEMITOP 3

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originItaly
Current (A)120 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMITOP
HousingSEMITOP 3
Dimensions (LxWxH)55x31x12
TechnologyIGBT
Chip technologyIGBT 4 Fast (Trench)
FeaturesCompact designOne screw mounting moduleOptimum heat transfer and isolation through AlN direct copper bonding (DBC)Trench4 Fast IGBT technologyCAL4F diode technologyIntegrated NTC temperature sensorUL recognized, file no. E 63 532
Typical applicationsSwitching (not for linear use)InverterSwitched mode power suppliesUPS
Legacy part number24919720

General specifications

Characteristic
Value
Gross weight0.039 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm