
24914470
SK 100 MLI 066 T
SEMITOP 4
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Italy |
| Current (A) | 100 A |
| Dimensions (LxWxH) | 61x55x12 |
| Features | Compact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)Trench IGBT technologyCAL technology FWDIntegrated NTC temperature sensor |
| Housing | SEMITOP 4 |
| Legacy part number | 24914470 |
| Product line | SEMITOP |
| Product Status | In Production |
| Technology | IGBT |
| Topology | 3-Level |
| Type | SEMITOP 4 |
| Typical applications | Multi level inverter |
| Voltage (V) | 600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.074 Kilogram |
| Net weight | 0.06 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |