Semikron Danfoss logo

24910260

SK 10 GD 126 ET

SEMITOP 3
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SEMITOP® Classic, All Power Modules, IGBT Modules

Product specifications

Characteristic
Value
Product StatusDiscontinued
Country of originItaly
Current (A)8 A
Voltage (V)1200 V
TopologySixpack
Product lineSEMITOP
HousingSEMITOP 3
Dimensions (LxWxH)55x31x12
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesCompact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)Ultrafast NPT technology IGBTCAL technology FWDIntegrated NTC temperature sensor
Typical applicationsInverter
Legacy part number24910260

General specifications

Characteristic
Value
Gross weight0.038 Kilogram
Net weight0.029 Kilogram
Proposition 65Cancer and Reproductive Harm