
24910290
SK 10 DGDL 126 ET
SEMITOP 3
24910290
Product specifications
Characteristic | Value |
|---|---|
| Current (A) | 8 A |
| Voltage (V) | 1200 V |
| Topology | CIB |
| Housing | SEMITOP 3 |
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Italy |
| Dimensions (LxWxH) | 55x31x12 |
| Features | Compact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)Ultrafast NPT technology IGBTCAL technology FWDIntegrated NTC temperature sensor |
| Legacy part number | 24910290 |
| Product line | SEMITOP |
| Product Status | In Production |
| Sellable | True |
| Technology | IGBT |
| Typical applications | Inverter |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.038 Kilogram |
| Net weight | 0.029 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |