Semikron Danfoss logo

27890720

SEMiX904GB126HDs

SEMiX 4s

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)600 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMiX
HousingSEMiX 4s
Dimensions (LxWxH)183x69x17
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognised file no. E63532
Typical applicationsAC inverter drivesUPSElectronic Welding
Legacy part number27890720

General specifications

Characteristic
Value
Gross weight0.46 Kilogram
Net weight0.39 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
Variants<a href="/products/p/semix904gb126hds-m04-27890720vm04">SEMiX904GB126HDs-M04</a><a href="/products/p/semix904gb126hds-m06-27890720vm06">SEMiX904GB126HDs-M06</a><a href="/products/p/semix904gb126hds-27890720">SEMiX904GB126HDs</a>