
27895572
SEMiX903GAL17E7pV1
SEMiX 3p
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT T7 |
Current (A) | 900 A |
Dimensions (LxWxH) | 150x62x17 |
Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress-fit pins as auxiliary contactsUL recognized, file no. E63532 |
Housing | SEMiX 3p |
Legacy part number | 27895572 |
Product Status | In Production New |
Product line | SEMiX |
Technology | IGBT |
Topology | Chopper/Booster |
Type | SEMiX 3p |
Typical applications | AC inverter drivesUPSRenewable energy systems |
Voltage (V) | 1700 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |