
27895560
SEMiX753GB17E7Dp
SEMiX 3p
27895560
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 750 A |
| Voltage (V) | 1700 V |
| Topology | Half-Bridge |
| Product line | SEMiX |
| Housing | SEMiX 3p |
| Dimensions (LxWxH) | 150x62x17 |
| Technology | IGBT |
| Chip technology | IGBT T7 |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress-fit pins as auxiliary contactsUL recognized, file no. E63532 |
| Typical applications | AC inverter drivesUPSRenewable energy systems |
| Legacy part number | 27895560 |
| Variants | <a href="/products/p/semix753gb17e7dp-m04-27895560vm04">SEMiX753GB17E7Dp-M04</a><a href="/products/p/semix753gb17e7dp-m06-27895560vm06">SEMiX753GB17E7Dp-M06</a><a href="/products/p/semix753gb17e7dp-m07-27895560vm07">SEMiX753GB17E7Dp-M07</a><a href="/products/p/semix753gb17e7dp-27895560">SEMiX753GB17E7Dp</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.381 Kilogram |
| Net weight | 0.35 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |