
27890190
SEMiX71GD12E4s
SEMiX 13
27890190
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 75 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Product line | SEMiX |
| Housing | SEMiX 13 |
| Dimensions (LxWxH) | 138x71x17 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognized, file no. E63532 |
| Typical applications | Motor DrivesPower SupplyMatrix Converter |
| Legacy part number | 27890190 |
| Variants | <a href="/products/p/semix71gd12e4s-m04-27890190vm04">SEMiX71GD12E4s-M04</a><a href="/products/p/semix71gd12e4s-27890190">SEMiX71GD12E4s</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.374 Kilogram |
| Net weight | 0.289 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |