Semikron Danfoss logo

27895106VM04

SEMiX703GB12M7HDp-M04

SEMiX 3p, HALA P8

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)700 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMiX
HousingSEMiX 3p
Dimensions (LxWxH)150x62x17
TechnologyIGBT
Chip technologyIGBT M7
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh overload capabilityLow loss high density IGBTsPress-fit pins as auxiliary contactsUL recognized, file no. E63532
Typical applicationsAC inverter drivesUPSRenewable energy systems

General specifications

Characteristic
Value
Gross weight0.381 Kilogram
Net weight0.35 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHALA P8
Variant DescriptionThe SEMiX703GB12M7HDp-M04 is a 1200 V IGBT module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA P8
Variants<a href="/products/p/semix703gb12m7hdp-m04-27895106vm04">SEMiX703GB12M7HDp-M04</a><a href="/products/p/semix703gb12m7hdp-m06-27895106vm06">SEMiX703GB12M7HDp-M06</a><a href="/products/p/semix703gb12m7hdp-m07-27895106vm07">SEMiX703GB12M7HDp-M07</a><a href="/products/p/semix703gb12m7hdp-27895106">SEMiX703GB12M7HDp</a>