
27890430VM04
SEMiX653GD176HDc-M04
SEMiX 33c, HALA P8
27890430VM04
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 450 A |
| Voltage (V) | 1700 V |
| Topology | Sixpack |
| Product line | SEMiX |
| Housing | SEMiX 33c |
| Dimensions (LxWxH) | 150x163x17 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientUL recognised file no. E63532 |
| Typical applications | AC inverter drivesUPSElectronic welders |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.038 Kilogram |
| Net weight | 0.882 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | HALA P8 |
| Variant Description | The SEMiX653GD176HDc-M04 is a 1700 V IGBT module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. During very first operation, the PCM starts to flow, spread out and fill the gaps between module and cooler. |
| Variant Short Description | Module + Phase Change Material HALA P8 |
| Variants | <a href="/products/p/semix653gd176hdc-m04-27890430vm04">SEMiX653GD176HDc-M04</a><a href="/products/p/semix653gd176hdc-27890430">SEMiX653GD176HDc</a> |