
27890430
SEMiX653GD176HDc
SEMiX 33c
27890430
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Slovakia |
| Current (A) | 450 A |
| Dimensions (LxWxH) | 150x163x17 |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientUL recognised file no. E63532 |
| Housing | SEMiX 33c |
| Legacy part number | 27890430 |
| Product line | SEMiX |
| Product Status | In Production |
| Technology | IGBT |
| Topology | Sixpack |
| Type | SEMiX 33c |
| Typical applications | AC inverter drivesUPSElectronic welders |
| Voltage (V) | 1700 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.038 Kilogram |
| Net weight | 0.882 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |