
27890530
SEMiX653GAR176HDs
SEMiX 3s
27890530
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 450 A |
| Voltage (V) | 1700 V |
| Topology | Chopper/Booster |
| Product line | SEMiX |
| Housing | SEMiX 3s |
| Dimensions (LxWxH) | 150x64x17 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientUL recognised file no. E63532 |
| Typical applications | AC inverter drivesUPSElectronic welders |
| Legacy part number | 27890530 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.349 Kilogram |
| Net weight | 0.289 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/semix653gar176hds-m04-27890530vm04">SEMiX653GAR176HDs-M04</a><a href="/products/p/semix653gar176hds-m06-27890530vm06">SEMiX653GAR176HDs-M06</a><a href="/products/p/semix653gar176hds-27890530">SEMiX653GAR176HDs</a> |