Semikron Danfoss logo

27890540

SEMiX653GAL176HDs

SEMiX 3s

Product specifications

Characteristic
Value
Chip technologyIGBT 3 (Trench)
Country of originSlovakia
Current (A)450 A
Dimensions (LxWxH)150x64x17
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientUL recognised file no. E63532
HousingSEMiX 3s
Legacy part number27890540
Product lineSEMiX
Product StatusIn Production
TechnologyIGBT
TopologyChopper/Booster
TypeSEMiX 3s
Typical applicationsAC inverter drivesUPSElectronic welders
Voltage (V)1700 V

General specifications

Characteristic
Value
Gross weight0.349 Kilogram
Net weight0.289 Kilogram
Proposition 65Cancer and Reproductive Harm