Semikron Danfoss logo

27892140

SEMiX604GB17E4s

SEMiX 4s

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originSlovakia
Current (A)600 A
Dimensions (LxWxH)183x69x17
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognized, file no. E63532
HousingSEMiX 4s
Legacy part number27892140
Product lineSEMiX
Product StatusIn Production
TechnologyIGBT
TopologyHalf-Bridge
TypeSEMiX 4s
Typical applicationsAC inverter drivesUPSElectronic Welding
Voltage (V)1700 V

General specifications

Characteristic
Value
Gross weight0.46 Kilogram
Net weight0.39 Kilogram
Proposition 65Cancer and Reproductive Harm