
27890151VM06
SEMiX604GB12Vs-M06
SEMiX 4s, HALA HT
27890151VM06
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 600 A |
| Voltage (V) | 1200 V |
| Topology | Half-Bridge |
| Product line | SEMiX |
| Housing | SEMiX 4s |
| Dimensions (LxWxH) | 183x69x17 |
| Technology | IGBT |
| Chip technology | V-IGBT |
| Features | Homogeneous SiV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognised file no. E63532 |
| Typical applications | AC inverter drivesUPSElectronic Welding |
| Variant | HALA HT |
| Variant Description | The SEMiX604GB12Vs-M06 is a 1200 V IGBT module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + Phase Change Material HALA HT |
| Variants | <a href="/products/p/semix604gb12vs-m04-27890151vm04">SEMiX604GB12Vs-M04</a><a href="/products/p/semix604gb12vs-m06-27890151vm06">SEMiX604GB12Vs-M06</a><a href="/products/p/semix604gb12vs-27890151">SEMiX604GB12Vs</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.46 Kilogram |
| Net weight | 0.39 Kilogram |