
27897500VM06
SEMiX603KD16p-M06
SEMiX 3p, HALA HT
27897500VM06
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 732 A |
| Voltage (V) | 1600 V |
| Topology | Rectifier |
| Product line | SEMiX |
| Housing | SEMiX 3p |
| Dimensions (LxWxH) | 150x62x17 |
| Technology | Thyristor / Diode |
| Features | Rectifier PEP technology for enhanced power and environmental robustnessT<sub>jmax</sub> = 175°CNTC temperature sensorPress-fit pins as auxiliary contactsTerminal height 17 mmUL recognised file no. E63532 |
| Typical applications | Input Bridge Rectifier for AC/DC motor controlPower supply |
| Surge current (A) | 9000 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.381 Kilogram |
| Net weight | 0.35 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | HALA HT |
| Variant Description | The SEMiX603KD16p-M06 is a 1600 V Thyristor / Diode module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + Phase Change Material HALA HT |
| Variants | <a href="/products/p/semix603kd16p-m04-27897500vm04">SEMiX603KD16p-M04</a><a href="/products/p/semix603kd16p-m06-27897500vm06">SEMiX603KD16p-M06</a><a href="/products/p/semix603kd16p-m07-27897500vm07">SEMiX603KD16p-M07</a><a href="/products/p/semix603kd16p-27897500">SEMiX603KD16p</a> |