Semikron Danfoss logo

230B8199

SEMiX603GB17E4pX

SEMiX 3p, No accessory, SemiSeal

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)600 A
Voltage (V)1700 V
TopologyHalf-Bridge
Product lineSEMiX
HousingSEMiX 3p
Dimensions (LxWxH)150x62x17
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesSemiSeal H<sub>2</sub>S protectionHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress-fit pins as auxiliary contactsUL recognized, file no. E63532
Typical applicationsAC inverter drivesUPSRenewable energy systems
Additional featuresSemiSeal

General specifications

Characteristic
Value
Gross weight0.381 Kilogram
Net weight0.35 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantNo accessory
Variant DescriptionThe SEMiX603GB17E4pX is a 1700 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes.
Variant Short DescriptionBare module without pre-applied TIM or lid