
27895100VM06
SEMiX603GB12M7p-M06
SEMiX 3p, HALA HT
27895100VM06
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 600 A |
| Voltage (V) | 1200 V |
| Topology | Half-Bridge |
| Product line | SEMiX |
| Housing | SEMiX 3p |
| Dimensions (LxWxH) | 150x62x17 |
| Technology | IGBT |
| Chip technology | IGBT M7 |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh overload capabilityLow loss high density IGBTsPress-fit pins as auxiliary contactsUL recognized, file no. E63532 |
| Typical applications | AC inverter drivesUPSRenewable energy systems |
| Variant | HALA HT |
| Variant Description | The SEMiX603GB12M7p-M06 is a 1200 V IGBT module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + Phase Change Material HALA HT |
| Variants | <a href="/products/p/semix603gb12m7p-m04-27895100vm04">SEMiX603GB12M7p-M04</a><a href="/products/p/semix603gb12m7p-m06-27895100vm06">SEMiX603GB12M7p-M06</a><a href="/products/p/semix603gb12m7p-m07-27895100vm07">SEMiX603GB12M7p-M07</a><a href="/products/p/semix603gb12m7p-27895100">SEMiX603GB12M7p</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.381 Kilogram |
| Net weight | 0.35 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |