
27895100
SEMiX603GB12M7p
SEMiX 3p
27895100
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 600 A |
| Voltage (V) | 1200 V |
| Topology | Half-Bridge |
| Product line | SEMiX |
| Housing | SEMiX 3p |
| Dimensions (LxWxH) | 150x62x17 |
| Technology | IGBT |
| Chip technology | IGBT M7 |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh overload capabilityLow loss high density IGBTsPress-fit pins as auxiliary contactsUL recognized, file no. E63532 |
| Typical applications | AC inverter drivesUPSRenewable energy systems |
| Legacy part number | 27895100 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.381 Kilogram |
| Net weight | 0.35 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SEMiX603GB12M7p is a 1200 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |
| Variants | <a href="/products/p/semix603gb12m7p-m04-27895100vm04">SEMiX603GB12M7p-M04</a><a href="/products/p/semix603gb12m7p-m06-27895100vm06">SEMiX603GB12M7p-M06</a><a href="/products/p/semix603gb12m7p-m07-27895100vm07">SEMiX603GB12M7p-M07</a><a href="/products/p/semix603gb12m7p-27895100">SEMiX603GB12M7p</a> |