
27895001
SEMiX603GB12E4pV1
SEMiX 3p
27895001
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 600 A |
| Voltage (V) | 1200 V |
| Topology | Half-Bridge |
| Product line | SEMiX |
| Housing | SEMiX 3p |
| Dimensions (LxWxH) | 150x62x17 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress-fit pins as auxiliary contactsThermally optimized ceramicUL recognized, file no. E63532 |
| Typical applications | AC inverter drivesUPSRenewable energy systems |
| Legacy part number | 27895001 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.381 Kilogram |
| Net weight | 0.35 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/semix603gb12e4pv1-m04-27895001vm04">SEMiX603GB12E4pV1-M04</a><a href="/products/p/semix603gb12e4pv1-m06-27895001vm06">SEMiX603GB12E4pV1-M06</a><a href="/products/p/semix603gb12e4pv1-m07-27895001vm07">SEMiX603GB12E4pV1-M07</a><a href="/products/p/semix603gb12e4pv1-27895001">SEMiX603GB12E4pV1</a> |