Semikron Danfoss logo

27895040VM06

SEMiX603GAR12E4p-M06

SEMiX 3p, HALA HT

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originSlovakia
Current (A)600 A
Dimensions (LxWxH)150x62x17
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress-fit pins as auxiliary contactsThermally optimized ceramicUL recognized, file no. E63532
HousingSEMiX 3p
Product lineSEMiX
Product StatusIn Production
TechnologyIGBT
TopologyChopper/Booster
TypeSEMiX 3p
Typical applicationsAC inverter drivesUPSRenewable energy systems
VariantHALA HT
Variant DescriptionThe SEMiX603GAR12E4p-M06 is a 1200 V IGBT module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA HT
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.381 Kilogram
Net weight0.35 Kilogram
Proposition 65Cancer and Reproductive Harm