
27895420
SEMiX603GAL17E4pV1
SEMiX 3p
27895420
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 600 A |
| Voltage (V) | 1700 V |
| Topology | Chopper/Booster |
| Product line | SEMiX |
| Housing | SEMiX 3p |
| Dimensions (LxWxH) | 150x62x17 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress-fit pins as auxiliary contactsUL recognized, file no. E63532 |
| Typical applications | AC inverter drivesUPSRenewable energy systems |
| Legacy part number | 27895420 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.381 Kilogram |
| Net weight | 0.35 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SEMiX603GAL17E4pV1 is a 1700 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |
| Variants | <a href="/products/p/semix603gal17e4pv1-m04-27895420vm04">SEMiX603GAL17E4pv1-M04</a><a href="/products/p/semix603gal17e4pv1-m06-27895420vm06">SEMiX603GAL17E4pv1-M06</a><a href="/products/p/semix603gal17e4pv1-m07-27895420vm07">SEMiX603GAL17E4pv1-M07</a><a href="/products/p/semix603gal17e4pv1-27895420">SEMiX603GAL17E4pV1</a> |