Semikron Danfoss logo

27891130VM04

SEMiX603GAL066HDs-M04

SEMiX 3s, HALA P8

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)600 A
Voltage (V)600 V
TopologyChopper/Booster
Product lineSEMiX
HousingSEMiX 3s
Dimensions (LxWxH)150x64x17
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat) </sub>with positive temperature coefficientUL recognised file no. E63532
Typical applicationsMatrix ConverterResonant InverterCurrent Source Inverter

General specifications

Characteristic
Value
Gross weight0.349 Kilogram
Net weight0.289 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHALA P8
Variant DescriptionThe SEMiX603GAL066HDs-M04 is a 600 V IGBT module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. During very first operation, the PCM starts to flow, spread out and fill the gaps between module and cooler.
Variant Short DescriptionModule + Phase Change Material HALA P8
Variants<a href="/products/p/semix603gal066hds-m04-27891130vm04">SEMiX603GAL066HDs-M04</a><a href="/products/p/semix603gal066hds-m06-27891130vm06">SEMiX603GAL066HDs-M06</a><a href="/products/p/semix603gal066hds-27891130">SEMiX603GAL066HDs</a>