
27894030
SEMiX526D22p
SEMiX 6p
27894030
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 650 A |
| Voltage (V) | 2200 V |
| Topology | Rectifier |
| Product line | SEMiX |
| Housing | SEMiX 6p |
| Dimensions (LxWxH) | 122x62x17 |
| Technology | Bridge |
| Features | Terminal height 17 mmChips soldered directly to insulated substrateUL recognized file no. E63532Press-Fit pinsNew SKR PEP diode technology for enhanced power and environmental robustnessT<sub>jmax</sub> = 150°CNTC temperature sensor |
| Legacy part number | 27894030 |
| Surge current (A) | 5300 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.354 Kilogram |
| Net weight | 0.321 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SEMiX526D22p is a 2200 V Bridge module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |
| Variants | <a href="/products/p/semix526d22p-m06-27894030vm06">SEMiX526D22p-M06</a><a href="/products/p/semix526d22p-m07-27894030vm07">SEMiX526D22p-M07</a><a href="/products/p/semix526d22p-27894030">SEMiX526D22p</a> |