
27890740
SEMiX503GD126HDc
SEMiX 33c
27890740
Product specifications
Characteristic | Value |
|---|---|
| Current (A) | 300 A |
| Voltage (V) | 1200 V |
| Topology | Sixpack |
| Housing | SEMiX 33c |
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Slovakia |
| Dimensions (LxWxH) | 150x163x17 |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognised file no. E63532 |
| Legacy part number | 27890740 |
| Product line | SEMiX |
| Product Status | In Production |
| Technology | IGBT |
| Typical applications | AC inverter drivesUPSElectronic Welding |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.038 Kilogram |
| Net weight | 0.882 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |