
27892073
SEMiX453GD17E4c
SEMiX 33c
27892073
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 450 A |
| Voltage (V) | 1700 V |
| Topology | Sixpack |
| Product line | SEMiX |
| Housing | SEMiX 33c |
| Dimensions (LxWxH) | 150x163x17 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognized, file no. E63532 |
| Typical applications | AC inverter drivesUPSElectronic Welding |
| Legacy part number | 27892073 |
| Variants | <a href="/products/p/semix453gd17e4c-m04-27892073vm04">SEMiX453GD17E4c-M04</a><a href="/products/p/semix453gd17e4c-27892073">SEMiX453GD17E4c</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.038 Kilogram |
| Net weight | 0.882 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |