Semikron Danfoss logo

27890212

SEMiX453GD12E4c

SEMiX 33c

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)450 A
Voltage (V)1200 V
TopologySixpack
Product lineSEMiX
HousingSEMiX 33c
Dimensions (LxWxH)150x163x17
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognized, file no. E63532
Typical applicationsMotor DrivesPower SupplyMatrix Converter
Legacy part number27890212

General specifications

Characteristic
Value
Gross weight1.038 Kilogram
Net weight0.882 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
Variants<a href="/products/p/semix453gd12e4c-m04-27890212vm04">SEMiX453GD12E4c-M04</a><a href="/products/p/semix453gd12e4c-27890212">SEMiX453GD12E4c</a>