
27892130
SEMiX453GB17E4s
SEMiX 3s
27892130
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 450 A |
| Voltage (V) | 1700 V |
| Topology | Half-Bridge |
| Product line | SEMiX |
| Housing | SEMiX 3s |
| Dimensions (LxWxH) | 150x64x17 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognized, file no. E63532 |
| Typical applications | AC inverter drivesUPSElectronic Welding |
| Legacy part number | 27892130 |
| Variants | <a href="/products/p/semix453gb17e4s-m04-27892130vm04">SEMiX453GB17E4s-M04</a><a href="/products/p/semix453gb17e4s-m06-27892130vm06">SEMiX453GB17E4s-M06</a><a href="/products/p/semix453gb17e4s-27892130">SEMiX453GB17E4s</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.349 Kilogram |
| Net weight | 0.289 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |