Semikron Danfoss logo

27895404

SEMiX453GB17E4p

SEMiX 3p

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)450 A
Voltage (V)1700 V
TopologyHalf-Bridge
Product lineSEMiX
HousingSEMiX 3p
Dimensions (LxWxH)150x62x17
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress-fit pins as auxiliary contactsUL recognized, file no. E63532
Typical applicationsAC inverter drivesUPSRenewable energy systems
Legacy part number27895404

General specifications

Characteristic
Value
Gross weight0.381 Kilogram
Net weight0.35 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
Variants<a href="/products/p/semix453gb17e4p-m04-27895404vm04">SEMiX453GB17E4p-M04</a><a href="/products/p/semix453gb17e4p-m06-27895404vm06">SEMiX453GB17E4p-M06</a><a href="/products/p/semix453gb17e4p-m07-27895404vm07">SEMiX453GB17E4p-M07</a><a href="/products/p/semix453gb17e4p-27895404">SEMiX453GB17E4p</a>