Semikron Danfoss logo

27897030VM04

SEMiX453GB17E4I50p-M04

SEMiX 3p shunt, HALA P8

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originSlovakia
Current (A)450 A
Dimensions (LxWxH)150x62x17
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress-fit pins as auxiliary contactsCurrent sensing shunt resistorUL recognized, file no. E63532
HousingSEMiX 3p shunt
Product lineSEMiX
Product StatusIn Production New
TechnologyIGBT
TopologyHalf-Bridge
TypeSEMiX 3p shunt
Typical applicationsAC inverter drivesUPSRenewable energy systems
VariantHALA P8
Variant DescriptionThe SEMiX453GB17E4I50p-M04 is a 1700 V IGBT module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA P8
Voltage (V)1700 V

General specifications

Characteristic
Value
Gross weight0.381 Kilogram
Net weight0.35 Kilogram
Proposition 65Cancer and Reproductive Harm