
27897030
SEMiX453GB17E4I50p
SEMiX 3p shunt
27897030
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 450 A |
| Voltage (V) | 1700 V |
| Topology | Half-Bridge |
| Product line | SEMiX |
| Housing | SEMiX 3p shunt |
| Dimensions (LxWxH) | 150x62x17 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityPress-fit pins as auxiliary contactsCurrent sensing shunt resistorUL recognized, file no. E63532 |
| Typical applications | AC inverter drivesUPSRenewable energy systems |
| Legacy part number | 27897030 |
| Variants | <a href="/products/p/semix453gb17e4i50p-m04-27897030vm04">SEMiX453GB17E4I50p-M04</a><a href="/products/p/semix453gb17e4i50p-m06-27897030vm06">SEMiX453GB17E4I50p-M06</a><a href="/products/p/semix453gb17e4i50p-m07-27897030vm07">SEMiX453GB17E4I50p-M07</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.381 Kilogram |
| Net weight | 0.35 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |