Semikron Danfoss logo

27895104

SEMiX453GB12M7p

SEMiX 3p

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)450 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMiX
HousingSEMiX 3p
Dimensions (LxWxH)150x62x17
TechnologyIGBT
Chip technologyIGBT M7
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh overload capabilityLow loss high density IGBTsPress-fit pins as auxiliary contactsUL recognized, file no. E63532
Typical applicationsAC inverter drivesUPSRenewable energy systems
Legacy part number27895104

General specifications

Characteristic
Value
Gross weight0.381 Kilogram
Net weight0.35 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantNo accessory
Variant DescriptionThe SEMiX453GB12M7p is a 1200 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes.
Variant Short DescriptionBare module without pre-applied TIM or lid
Variants<a href="/products/p/semix453gb12m7p-m04-27895104vm04">SEMiX453GB12M7p-M04</a><a href="/products/p/semix453gb12m7p-m06-27895104vm06">SEMiX453GB12M7p-M06</a><a href="/products/p/semix453gb12m7p-m07-27895104vm07">SEMiX453GB12M7p-M07</a><a href="/products/p/semix453gb12m7p-27895104">SEMiX453GB12M7p</a>