Semikron Danfoss logo

27890140VM04

SEMiX453GB12E4s-M04

SEMiX 3s, HALA P8

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)450 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMiX
HousingSEMiX 3s
Dimensions (LxWxH)150x64x17
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognized, file no. E63532
Typical applicationsMotor DrivesPower SupplyMatrix Converter
VariantHALA P8
Variant DescriptionThe SEMiX453GB12E4s-M04 is a 1200 V IGBT module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. During very first operation, the PCM starts to flow, spread out and fill the gaps between module and cooler.
Variant Short DescriptionModule + Phase Change Material HALA P8
Variants<a href="/products/p/semix453gb12e4s-m04-27890140vm04">SEMiX453GB12E4s-M04</a><a href="/products/p/semix453gb12e4s-m06-27890140vm06">SEMiX453GB12E4s-M06</a><a href="/products/p/semix453gb12e4s-m07-27890140vm07">SEMiX453GB12E4s-M07</a><a href="/products/p/semix453gb12e4s-27890140">SEMiX453GB12E4s</a>

General specifications

Characteristic
Value
Gross weight0.349 Kilogram
Net weight0.289 Kilogram
Proposition 65Cancer and Reproductive Harm