
27890685
SEMiX452GAL126HDs
SEMiX 2s
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 3 (Trench) |
Country of origin | Slovakia |
Current (A) | 300 A |
Dimensions (LxWxH) | 117x64x17 |
Features | Homogeneous SiTrench = Trenchgate technologyV<sub>CE(sat)</sub> with positive temperature coefficientHigh short circuit capabilityUL recognised file no. E63532 |
Housing | SEMiX 2s |
Legacy part number | 27890685 |
Product Status | In Production |
Product line | SEMiX |
Technology | IGBT |
Topology | Chopper/Booster |
Type | SEMiX 2s |
Typical applications | AC inverter drivesUPSElectronic Welding |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.275 Kilogram |
Net weight | 0.236 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |