
27897530
SEMiX443KD22p
SEMiX 3p
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Slovakia |
| Current (A) | 580 A |
| Dimensions (LxWxH) | 150x62x17 |
| Features | Rectifier PEP technology for enhanced power and environmental robustnessT<sub>jmax</sub> = 150°CNTC temperature sensorPress-fit pins as auxiliary contactsTerminal height 17 mmUL recognised file no. E63532 |
| Housing | SEMiX 3p |
| Legacy part number | 27897530 |
| Product line | SEMiX |
| Product Status | In Production |
| Surge current (A) | 8200 A |
| Technology | Thyristor / Diode |
| Type | SEMiX 3p |
| Typical applications | Input Bridge Rectifier for AC/DC motor controlPower supply |
| Voltage (V) | 2200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.381 Kilogram |
| Net weight | 0.35 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |